Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999PL12G Picture

Range: Type K Manual Switches

Accessories

9999PL12G

Schneider Eletric 9999PL12G Picture
Range: Type K Manual Switches

Accessories

9999PL12G

Manual Starter/Switch Green Pilot Light Kit for 2510KF KG or KW - 208-277Vac

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    71.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Pilot light kit
    range of product
    K
    Complementary
    For Use With
    Manual starter
    Pilot Light
    Green indicator at 208...277 V AC
    Pilot Light
    Green indicator
    rated voltage
    208...277 V AC
    height
    5.88 in
    width
    0.38 in
    depth
    0.38 in
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901454960
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.9999999999999997E-2
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/20/18
    Size 5.7 MB
    Digest 177 Sec. 16: NEMA Contactors and Starters
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 10/19/17
    Size 589.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.