Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999D01Y237 Picture

Range: Definite Purpose Contactors 8910

Accessories

9999D01Y237

Schneider Eletric 9999D01Y237 Picture
Range: Definite Purpose Contactors 8910

Accessories

9999D01Y237

auxillary contact DPA, 1 NC gold flashed, 50-90 A contactor, 5A at 120VAC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    24.00 USD
Add to My Products Remove from My Products

  • Main
    Product Range
    DPA
    Component type
    Auxiliary Contact Module
    Used with
    Contactor
    Complementary
    auxiliary contact composition
    1 NC
    rated breaking capacity
    3 A at 120 V AC for inductive control circuit per UL 508
    1.5 A at 240 V AC for inductive control circuit per UL 508
    0.75 A at 480 V AC for inductive control circuit per UL 508
    0.6 A at 600 V AC for inductive control circuit per UL 508
    5 A at <= 600 V AC for resistive control circuit per UL 508
    Environment
    product certifications
    CSA
    CE
    UL recognized
    Ordering and shipping details
    Category
    21762 - 9999 DISCOUNT CP1B
    Discount Schedule
    CP1B
    GTIN
    00785901143222
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/18/17
    Size 2 MB
    Date 12/13/17
    Size 86.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.