USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9999D01S60 Picture

View all Definite Purpose Contactors 8910

Definite Purpose Contactors 8910 - 9999D01S60

Accessories

Schneider Eletric 9999D01S60 Picture
View all Definite Purpose Contactors 8910
Definite Purpose Contactors 8910 - 9999D01S60
Accessories

auxillary contact, definite purpose contactor, 1 NC, customer special

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    17.10 USD
Add to My Products Remove from My Products

  • Main
    range of product
    DPA
    product or component type
    Auxiliary Contact Module
    product destination
    Contactor
    Complementary
    auxiliary contact composition
    1 NC
    rated breaking capacity
    3 A at 120 V AC for inductive control circuit per UL 508
    1.5 A at 240 V AC for inductive control circuit per UL 508
    0.75 A at 480 V AC for inductive control circuit per UL 508
    0.6 A at 600 V AC for inductive control circuit per UL 508
    5 A at <= 600 V AC for resistive control circuit per UL 508
    Environment
    product certifications
    CE
    CSA
    UL recognized
    Ordering and shipping details
    Category
    21762 - 9999 DISCOUNT CP1B
    Discount Schedule
    CP1B
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/18/17
    Size 2 MB
    Date 12/13/17
    Size 86.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.