Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998XUD37 Picture
Discontinued

Range: Class 9998 & 9999 Control Accessories

9998/9999 Accessories - Legacy

9998XUD37

Schneider Eletric 9998XUD37 Picture
Discontinued
Range: Class 9998 & 9999 Control Accessories

9998/9999 Accessories - Legacy

9998XUD37

RELAY COIL 24VDC 8501XUD +OPTIONS

Show more characteristics >
9998XUD37  has not been replaced. Please contact your customer care center for more information.
  • Price
    168.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9998
    product or component type
    Relay
    Ordering and shipping details
    Category
    21756 - 9998 DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901177500
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/25/18
    Size 64.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.