Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998XL62B Picture
Discontinued

Range: Square D NEMA Relay

Legacy Data

9998XL62B

Schneider Eletric 9998XL62B Picture
Discontinued
Range: Square D NEMA Relay

Legacy Data

9998XL62B

NEMA Control Latch Attachment Replacement Coil - 440VAC-50Hz/480VAC-60Hz

Show more characteristics >
9998XL62B  has not been replaced. Please contact your customer care center for more information.
  • Price
    118.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    8501X
    relay type
    Control relay
    product or component type
    Coil
    Complementary
    [Uc] control circuit voltage
    440 V AC 50 Hz
    480 V AC 60 Hz
    Coil Voltage Limits
    0.85...1.1 Uc operational AC 50/60 Hz
    Coil Inrush Power
    25 VA at: 60 Hz
    24 VA at: 50 Hz
    Coil Sealed Power
    12 VA at: 60 Hz
    11 VA at: 50 Hz
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 18...AWG 12 copper
    Terminal Tightening Torque
    1.02...1.36 N.m control circuit screw terminals
    Ordering and shipping details
    Category
    21756 - 9998 DISCOUNT CP10
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 3/1/18
    Size 801.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.