Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998XDL46B Picture

Range: Square D NEMA Relay

Legacy Data

9998XDL46B

Schneider Eletric 9998XDL46B Picture
Range: Square D NEMA Relay

Legacy Data

9998XDL46B

NEMA Control Latch Attachment Replacement Coil - 48VDC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    216.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    8501X
    relay type
    Control relay
    product or component type
    Coil
    Complementary
    [Uc] control circuit voltage
    24 V DC
    Coil Voltage Limits
    0.8...1.1 Uc operational DC
    Inrush Power in Watts
    50 W
    Sealed Power in Watts
    50 W
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 18...AWG 12 copper
    Terminal Tightening Torque
    1.02...1.36 N.m control circuit screw terminals
    Ordering and shipping details
    Category
    21756 - 9998 DISCOUNT CP10
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 3/1/18
    Size 801.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.