Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9998XDL28B Picture
    To be discontinued

    Range: Square D NEMA Relay

    Legacy Data

    9998XDL28B

    Schneider Eletric 9998XDL28B Picture
    To be discontinued
    Range: Square D NEMA Relay

    Legacy Data

    9998XDL28B

    NEMA Control Latch Attachment Replacement Coil - 12VDC

    Show more characteristics >
    9998XDL28B  has not been replaced. Please contact your customer care center for more information.
    • Price
      216.00 USD

    • Main
      range of product
      8501X
      relay type
      Control relay
      product or component type
      Coil
      Complementary
      [Uc] control circuit voltage
      12 V DC
      control circuit voltage limits
      0.8...1.1 Uc operational DC
      inrush power in W
      50 W
      hold-in power consumption in W
      50 W
      electrical connection
      Screw clamp terminals
      AWG gauge
      AWG 18...AWG 12 copper
      tightening torque
      1.02...1.36 N.m control circuit screw terminals
      height
      2 in
      width
      2.22 in
      depth
      3 in
      Ordering and shipping details
      Category
      21756 - 9998 DISCOUNT CP10
      Discount Schedule
      CP10
      GTIN
      00785901177463
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      1.1000000000000001
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.