Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998X54 Picture
Discontinued

Range: Square D NEMA Relay

Legacy Data

9998X54

Schneider Eletric 9998X54 Picture
Discontinued
Range: Square D NEMA Relay

Legacy Data

9998X54

NEMA Control Relay Replacement Coil - 240VAC-50Hz

Show more characteristics >
9998X54  has not been replaced. Please contact your customer care center for more information.
  • Price
    69.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    8501X
    relay type
    Control relay
    product or component type
    Coil
    Complementary
    [Uc] control circuit voltage
    240 V AC 50 Hz
    Coil Voltage Limits
    0.85...1.1 Uc operational AC 50 Hz
    Coil Inrush Power
    143 VA at: 50 Hz
    Coil Sealed Power
    25 VA at: 50 Hz
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 18...AWG 12 copper
    Terminal Tightening Torque
    1.02...1.36 N.m control circuit screw terminals
    height
    1.44 in
    width
    1.98 in
    depth
    4.25 in
    Ordering and shipping details
    Category
    21756 - 9998 DISCOUNT CP10
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.