Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998UB11 Picture

Range: Type S Contactors

Repair Parts

9998UB11

Schneider Eletric 9998UB11 Picture
Range: Type S Contactors

Repair Parts

9998UB11

Starter Universal Base Plate, Gould and Square D starters to Type S, NEMA 0, 1

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    product or component type
    Retrofit kit
    Complementary
    NEMA size
    00
    1
    0
    product destination
    Square D type S starter
    Telemecanique A-Line type S starter
    Environment
    product certifications
    NEMA
    Ordering and shipping details
    Category
    21751 - 9998 DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901928331
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.68000000000000005
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic), which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 16: NEMA Contactors and Starters
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.