Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998SG240 Picture

Range: Type S Contactors

Repair Parts

9998SG240

Schneider Eletric 9998SG240 Picture
Range: Type S Contactors

Repair Parts

9998SG240

E-coil modification kit, 220/240 50/60HZ, NEMA size 5 contactor, starter

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1506.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Starter class 8536 type S
    Complementary
    NEMA size
    5
    System Voltage
    220 V AC 50 Hz
    240 V AC 60 Hz
    kit composition
    Armature
    Magnet
    Instruction sheet
    Holder
    Fuse 600 V
    E-coil 240 V
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901380191
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11.75
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 16: NEMA Contactors and Starters
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 10/1/18
    Size 238 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.