Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9998SAC62 Picture

    Range: Type S Contactors

    Repair Parts

    9998SAC62

    Schneider Eletric 9998SAC62 Picture
    Range: Type S Contactors

    Repair Parts

    9998SAC62

    Replacement coil, 440/480VAC 50/60Hz, NEMA size 00 Series B

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      85.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Coil
      accessory / separate part destination
      Starter class 8536 type S
      Complementary
      NEMA size
      00
      series name
      B
      System Voltage
      480 V AC 60 Hz
      440 V AC 50 Hz
      inrush power in VA
      165 VA
      average consumption
      33 VA
      height
      2.15 in (54.7 mm)
      width
      3.21 in (81.5 mm)
      depth
      56.2 mm
      Ordering and shipping details
      Category
      21756 - 9998 DISCOUNT CP10
      Discount Schedule
      CP10
      GTIN
      00785901770978
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.45000000000000001
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.