USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998PC302 Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 9998PC302

Sensor Products

Schneider Eletric 9998PC302 Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 9998PC302
Sensor Products

pressure and float switch spare part

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    63.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9998
    product or component type
    Switch mechanism
    accessory / separate part designation
    Replacement switch mechanism
    Complementary
    product compatibility
    Electromechanical float switch (9036DR1, 9036DW1 (series B))
    product weight
    0.75 lb(US)
    Ordering and shipping details
    Category
    21616 - 9049 ACCESSORIES (DISCOUNT CP1)
    Discount Schedule
    CP7G
    GTIN
    00785901670315
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.22
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov