Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998LX58 Picture

Range: Type L/LX Lighting Contactors

Repair Parts

9998LX58

Schneider Eletric 9998LX58 Picture
Range: Type L/LX Lighting Contactors

Repair Parts

9998LX58

Replacement unlatch coil, 347VAC 60Hz, 8903L Contactor, 2-12 poles

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    118.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21756 - 9998 DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901177548
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.40000000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.