Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998LH05 Picture
Discontinued

Range: Class 9998 & 9999 Control Accessories

9998/9999 Accessories - Legacy

9998LH05

Schneider Eletric 9998LH05 Picture
Discontinued
Range: Class 9998 & 9999 Control Accessories

9998/9999 Accessories - Legacy

9998LH05

Replacement coil, 6VAC 60Hz, 8903L Contactor, 8-12 poles

Show more characteristics >
9998LH05  has not been replaced. Please contact your customer care center for more information.
  • Price
    85.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21756 - 9998 DISCOUNT CP10
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.