Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Replacement coil, 347VAC 60Hz, 8903L Contactor, 2-6 poles

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    85.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor class 8903
    Complementary
    System Voltage
    347 V AC 60 Hz
    inrush power in VA
    150 VA
    average consumption
    30 VA
    height
    2.38 in (60.5 mm)
    width
    53.6 mm
    depth
    37.1 mm
    Ordering and shipping details
    Category
    21756 - 9998 DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901994046
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.38
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.