Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Replacement coil, 277VAC 60Hz, 8903L Contactor, 2-6 poles

    Show more characteristics >
    • Product availability
      Stock - Normally stocked in distribution facility
    • Price
      85.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Coil
      accessory / separate part destination
      Contactor class 8903
      Complementary
      System Voltage
      277 V AC 60 Hz
      inrush power in VA
      150 VA
      average consumption
      30 VA
      height
      2.38 in (60.5 mm)
      width
      53.6 mm
      depth
      37.1 mm
      Ordering and shipping details
      Category
      21756 - 9998 DISCOUNT CP10
      Discount Schedule
      CP10
      GTIN
      00785901081241
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.34000000000000002
      Returnability
      Y
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.