Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998DA3V06 Picture

Range: Definite Purpose Contactors 8910

Repair Parts

9998DA3V06

Schneider Eletric 9998DA3V06 Picture
Range: Definite Purpose Contactors 8910

Repair Parts

9998DA3V06

Replacement coil, 440/480VAC 50/60Hz, 8910DPA Contactor, 75-90 Amp, 2-3 poles

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    57.00 USD
Add to My Products Remove from My Products

  • Complementary
    rated current
    50...60 A
    System Voltage
    480 V AC 60 Hz
    440 V AC 50 Hz
    depth
    4.37 in
    height
    4.63 in
    product destination
    Contactor 8910DPA 2P or 3P
    width
    2.87 in
    Ordering and shipping details
    Category
    21752 - 9998 DISCOUNT CP1B
    Discount Schedule
    CP1B
    GTIN
    00785901099697
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 2.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.