Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9998DA3V02 Picture

    Range: Definite Purpose Contactors 8910

    Repair Parts

    9998DA3V02

    Schneider Eletric 9998DA3V02 Picture
    Range: Definite Purpose Contactors 8910

    Repair Parts

    9998DA3V02

    Replacement coil, 110/120VAC 50/60Hz, 8910DPA Contactor, 75-90 Amp, 2-3 poles

    Show more characteristics >
    • Product availability
      Stock - Normally stocked in distribution facility
    • Price
      57.00 USD
    Add to My Favorites Remove from My Favorites

    • Complementary
      rated current
      50...60 A
      System Voltage
      120 V AC 60 Hz
      110 V AC 50 Hz
      depth
      4.37 in
      height
      4.63 in
      product destination
      Contactor 8910DPA 2P or 3P
      width
      2.87 in
      Ordering and shipping details
      Category
      21752 - 9998 DISCOUNT CP1B
      Discount Schedule
      CP1B
      GTIN
      00785901099673
      Nbr. of units in pkg.
      52
      Package weight(Lbs)
      0.40000000000000002
      Returnability
      Y
      Country of origin
      CN
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 2.9 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.