Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998DA2V14 Picture

Range: Definite Purpose Contactors 8910

Repair Parts

9998DA2V14

Schneider Eletric 9998DA2V14 Picture
Range: Definite Purpose Contactors 8910

Repair Parts

9998DA2V14

Replacement coil, 24VAC 60Hz, 8910DPA Contactor, 50-60 Amp, 2-3 poles

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    45.90 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor 8910DPA
    Complementary
    System Voltage
    24 V AC 50/60 Hz
    inrush power in VA
    109 VA
    average consumption
    10 VA
    height
    3.27 in
    width
    2.56 in
    depth
    3.67 in
    Ordering and shipping details
    Category
    21752 - 9998 DISCOUNT CP1B
    Discount Schedule
    CP1B
    GTIN
    00785901081432
    Nbr. of units in pkg.
    54
    Package weight(Lbs)
    0.16
    Returnability
    Y
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 2.9 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.