Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9998DA1V07 Picture
    To be discontinued

    Schneider Eletric 9998DA1V07 Picture
    To be discontinued

    Replacement coil, 550/600VAC 50/60Hz, 8910DPA Contactor, 20-30 Amp, 2-3 poles

    Show more characteristics >
    9998DA1V07  has not been replaced. Please contact your customer care center for more information.
    • Price
      33.80 USD

    • Complementary
      rated current
      20...40 A
      System Voltage
      600 V AC 60 Hz
      550 V AC 50 Hz
      depth
      3.12 in
      height
      3.25 in
      product destination
      Contactor 8910DPA 2P or 3P
      width
      2.5 in
      Ordering and shipping details
      Category
      21752 - 9998 DISCOUNT CP1B
      Discount Schedule
      CP1B
      GTIN
      00785901081104
      Nbr. of units in pkg.
      52
      Package weight(Lbs)
      0.13
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Instruction Sheet
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.