Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998DA1V05 Picture
Discontinued

Schneider Eletric 9998DA1V05 Picture
Discontinued

Replacement coil, 380VAC 50Hz, 8910DPA Contactor, 20-30 Amp, 2-3 poles

Show more characteristics >
9998DA1V05  has not been replaced. Please contact your customer care center for more information.
  • Price
    33.80 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    21752 - 9998 DISCOUNT CP1B
    Discount Schedule
    CP1B
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.