Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998DA1V04 Picture
Discontinued

Schneider Eletric 9998DA1V04 Picture
Discontinued

Replacement coil, 277VAC 60Hz, 8910DPA Contactor, 20-30 Amp, 2-3 poles

Show more characteristics >
9998DA1V04  has not been replaced. Please contact your customer care center for more information.
  • Price
    33.80 USD

  • Complementary
    rated current
    20...40 A
    System Voltage
    277 V AC 60 Hz
    depth
    3.12 in
    height
    3.25 in
    product destination
    Contactor 8910DPA 2P or 3P
    width
    2.5 in
    Ordering and shipping details
    Category
    21752 - 9998 DISCOUNT CP1B
    Discount Schedule
    CP1B
    GTIN
    00785901080930
    Nbr. of units in pkg.
    54
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.