Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9998DA1V02 Picture
Discontinued

Schneider Eletric 9998DA1V02 Picture
Discontinued

Replacement coil, 110/120VAC 50/60Hz, 8910DPA Contactor, 20-30 Amp, 2-3 poles

Show more characteristics >
9998DA1V02  has not been replaced. Please contact your customer care center for more information.
  • Price
    33.80 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Contactor DP/DPA/SYD
    Complementary
    System Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    inrush power in VA
    56 VA
    average consumption
    6 VA
    height
    3.25 in
    width
    2.5 in
    depth
    3.12 in
    Ordering and shipping details
    Category
    21752 - 9998 DISCOUNT CP1B
    Discount Schedule
    CP1B
    GTIN
    00785901080923
    Nbr. of units in pkg.
    54
    Package weight(Lbs)
    0.12
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 2.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.