Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

8501 Type CO Relay Separate Enclosure, NEMA 1, 30A, 600V

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    29.60 USD
Add to My Products Remove from My Products

  • Main
    Compatible Products
    8501 Type CO
    Complementary
    Line Rated Current
    30 A
    poles description
    1P
    2P
    4P
    rated voltage
    600 V at AC
    width
    3.62 in (92 mm)
    height
    5.28 in (134 mm)
    depth
    3.31 in (84 mm)
    Environment
    NEMA degree of protection
    NEMA 1
    enclosure material
    Steel
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    21744 - 9991 UE1
    Discount Schedule
    CP2
    GTIN
    00785901493037
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.4099999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 16: NEMA Contactors and Starters
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.