USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9991SCW3 Picture
Discontinued

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - 9991SCW3

Enclosures

Schneider Eletric 9991SCW3 Picture
Discontinued
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - 9991SCW3
Enclosures

2 Speed Starter Oversized Enclosure - NEMA Size 0-1 - NEMA 4

Show more characteristics >
9991SCW3  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1693.70 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Enclosure
    Complementary
    NEMA size
    0
    1
    height
    14.69 in
    width
    12.63 in
    depth
    7.81 in
    Ordering and shipping details
    Category
    21742 - 9991 S
    Discount Schedule
    CP1
    GTIN
    00785901456001
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.8800000000000008
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.