Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

CONTACTOR+STARTER ENCLOSURE NEMA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    524.60 USD
Add to My Products Remove from My Products

  • Main
    enclosure type
    Enclosure dust and damp proof indoor
    Complementary
    depth
    7.75 in
    height
    13.5 in
    NEMA size
    1
    product destination
    Contactor SCO
    product weight
    17 lb(US)
    width
    11.88 in
    Environment
    NEMA degree of protection
    NEMA 12
    Ordering and shipping details
    Category
    21742 - 9991 S
    Discount Schedule
    CP1
    GTIN
    00785901787105
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.8800000000000008
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.