Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 990NAD23022 Picture

Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

990NAD23022

Schneider Eletric 990NAD23022 Picture
Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

990NAD23022

MODBUS PLUS SUPER TAP- TERMINATOR

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    137.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part designation
    Line terminator
    accessory / separate part type
    Line terminator
    accessory / separate part category
    Connection accessories
    product compatibility
    990NAD23020
    990NAD23021
    accessory / separate part destination
    IP20 tap
    quantity per set
    Set of 2
    Complementary
    range compatibility
    Modicon Premium automation platform
    communication network type
    Modbus Plus
    Environment
    IP degree of protection
    IP20
    Ordering and shipping details
    Category
    18225 - PLC NTWRK HRDWR & PROWORX SOFTWARE
    Discount Schedule
    PC41
    GTIN
    00785901413042
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov