USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Modbus Plus drop cable - between junction box and SUB-D9 - right side - 6 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    143.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Drop connection cable
    accessory / separate part designation
    Modbus Plus drop cable
    accessory / separate part destination
    Modbus Plus network
    Complementary
    product compatibility
    990NAD23000
    range compatibility
    Altivar 61
    Altivar 71
    Modicon Momentum automation platform
    cable length
    19.69 ft (6 m)
    electrical connection
    1 connector SUB-D 9 straight communication module side
    Flying leads junction box side
    localisation on device
    Right side
    product weight
    1.03 lb(US) (0.465 kg)
    Ordering and shipping details
    Category
    18150 - QUANTUM CONTROLLERS,HSBY,COMM.
    Discount Schedule
    PC21
    GTIN
    00785901176244
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.21
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    BMXXCAUSBH... Communication Cable for Automation, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.