Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 990NAA21510 Picture

Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

990NAA21510

Schneider Eletric 990NAA21510 Picture
Range: Class 9998 & 9999 Control Accessories

Section 29 Misc.

990NAA21510

RUGGEDIZED MBUS+ TAP PROG CABLE 10FT

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    140.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Programming cable
    accessory / separate part designation
    Programming cable
    accessory / separate part destination
    Modbus Plus network
    cable length
    10.01 ft (3.05 m)
    Complementary
    range compatibility
    Modicon Quantum automation platform
    electrical connection
    1 connector T
    1 connector PC side
    Ordering and shipping details
    Category
    18225 - PLC NTWRK HRDWR & PROWORX SOFTWARE
    Discount Schedule
    PC41
    GTIN
    00785901325857
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.25
    Returnability
    N
    Country of origin
    PT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.