USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9423M4L Picture

View all Door Closing Mechanisms

Door Closing Mechanisms - 9423M4L

9423 Door Closing Mechanisms

Schneider Eletric 9423M4L Picture
View all Door Closing Mechanisms
Door Closing Mechanisms - 9423M4L
9423 Door Closing Mechanisms

DOOR CLOSING MECHANISM INTERLOCK NEMA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    267.40 USD
Add to My Products Remove from My Products

  • Main
    Range
    9423M
    Product
    Door Closing Mechanism
    For Use With
    NEMA 4/12 enclosures sheet steel left
    Handle Type
    9422A1, A3 and A9 handles
    Door Opening Size
    < 39 in (39 in)
    Handle Length
    4 in
    Door Depth
    0.75 in
    Ordering and shipping details
    Category
    21733 - 9423
    Discount Schedule
    CP1
    GTIN
    00785901796718
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    1.6300000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog