Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9423M10S1 Picture
    Discontinued

    Range: Door Closing Mechanisms

    Unstructured Data

    9423M10S1

    Schneider Eletric 9423M10S1 Picture
    Discontinued
    Range: Door Closing Mechanisms

    Unstructured Data

    9423M10S1

    Obsoleted due to no customer sales

    Show more characteristics >
    9423M10S1  has not been replaced. Please contact your customer care center for more information.
    • Price
      464.00 USD

    • Complementary
      enclosure/cubicle description
      Single door enclosure
      depth
      1.13 in door
      1.25 in door
      1.38 in door
      1.5 in door
      door opening side
      Left by hinges
      door opening size
      <= 39 in
      length
      4 in handle
      material
      Sheet steel enclosure
      product destination
      Handle class 9422 type A1/A3/A9
      Environment
      NEMA degree of protection
      NEMA 4/12
      Ordering and shipping details
      Category
      21733 - 9423
      Discount Schedule
      CP1
      GTIN
      00785901549819
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      3.6000000000000001
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh