Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9422FTCN30 Picture

    Range: Class 9998 & 9999 Control Accessories

    Section 29 Misc.

    9422FTCN30

    Schneider Eletric 9422FTCN30 Picture
    Range: Class 9998 & 9999 Control Accessories

    Section 29 Misc.

    9422FTCN30

    Fixed Depth Disconnect Switch 600VAC 30A without Fuse Clips

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      370.70 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      9422T
      product or component type
      Disconnect Switch
      disconnector device type
      Non-fusible disconnect switch
      Complementary
      product mounting
      Flange rod fixed depth
      Line Rated Current
      30 A
      motor power hp
      15 hp 460 V AC
      20 hp 575 V AC
      5 hp 250 V DC
      7.5 hp 230 V AC
      7.5 hp 200 V AC
      provided equipment
      Ordered separately
      Environment
      product certifications
      UL recognized
      CSA
      Ordering and shipping details
      Category
      18079 - SPARE PARTS DISCOUNT CP10
      Discount Schedule
      CP10
      GTIN
      00785901816461
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      10
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.