Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9422CSFD1 Picture

Range: Dual Cable Operating Mechanisms

9422 Cable Operated Mechanisms for Circuit Breaker Mechanisms

9422CSFD1

Schneider Eletric 9422CSFD1 Picture
Range: Dual Cable Operating Mechanisms

9422 Cable Operated Mechanisms for Circuit Breaker Mechanisms

9422CSFD1

DUAL CABLE OPERATOR FOR H&J 120 INCH

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    812.90 USD
Add to My Products Remove from My Products

  • Main
    Range
    9422C
    Product
    Dual Cable Operating Mechanism
    Complementary
    Circuit Breaker Type
    MG-NSF 2
    MG-NSF 3
    PowerPact H or J 2
    PowerPact H or J 3
    Included
    Ordered separately
    Number of Cables
    2
    Cable Length
    120 in and 120 in
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901642145
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    12
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 08: Operating Mechanisms and Disconnect Switches
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 10/1/18
    Size 508 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.