Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Dual cable operating mechanism, 60 and 120 in length, PowerPact B

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      687.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      9422C
      product or component type
      Dual Cable Operating Mechanism
      Complementary
      circuit breaker name
      PowerPact B 2
      PowerPact B 3
      number of cables
      2
      cable length
      60 in and 120 in
      Ordering and shipping details
      Category
      21732 - 9422
      Discount Schedule
      CP1
      GTIN
      00785901475040
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      12
      Returnability
      N
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 11/16/17
      Size 15.5 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.