USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9422CSBD33 Picture
Discontinued

View all PowerPact B-Frame Molded Case Circuit Breakers

PowerPact B-Frame Molded Case Circuit Breakers - 9422CSBD33

Accessories

Schneider Eletric 9422CSBD33 Picture
Discontinued
View all PowerPact B-Frame Molded Case Circuit Breakers
PowerPact B-Frame Molded Case Circuit Breakers - 9422CSBD33
Accessories

Dual cable operating mechanism, 36 and 36 in length, PowerPact B

Show more characteristics >
9422CSBD33  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    640.00 USD
Add to My Products Add to My Products

  • Main
    Range
    9422C
    Product
    Dual Cable Operating Mechanism
    Complementary
    Circuit Breaker Type
    PowerPact B 2
    PowerPact B 3
    Number of Cables
    2
    Cable Length
    36 in and 36 in
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901474272
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    12
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact B-Frame 15 to 125 A Circuit Breakers - Catalog (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.