Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9422CSBD31 Picture
Discontinued

Schneider Eletric 9422CSBD31 Picture
Discontinued

Dual cable operating mechanism, 36 and 120 in length, PowerPact B

Show more characteristics >
9422CSBD31  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    680.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    9422C
    Product
    Dual Cable Operating Mechanism
    Complementary
    Circuit Breaker Type
    PowerPact B 2
    PowerPact B 3
    Number of Cables
    2
    Cable Length
    120 in
    36 in
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901095194
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    12
    Returnability
    N
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 10/17/18
    Size 12.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.