USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

CABLE OPERATING MECHANISM 60 IN LENGTH

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    305.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9422C
    Product
    Single Cable Operating Mechanism
    Complementary
    Circuit Breaker Type
    PowerPact B 2
    PowerPact B 3
    Number of Cables
    1
    Cable Length
    60 in
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901093510
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.5
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Operating Mechanisms, Disconnect Switches, and Door-Closing Mechanisms (Version 2.1)
    PowerPact B-Frame 15 to 125 A Circuit Breakers Catalog (Version 0519)
    Handout
    Date
    Size
    Add to My Documents
    Operating mechanisms for circuit breakers (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /