Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9422CGJ11 Picture
    To be discontinued

    Schneider Eletric 9422CGJ11 Picture
    To be discontinued

    OPERATING MECHANISM CABLE MECH+HANDLE

    Show more characteristics >
    9422CGJ11  has not been replaced. Please contact your customer care center for more information.
    • Price
      476.00 USD

    • Main
      range of product
      9422C
      product or component type
      Single Cable Operating Mechanism
      Complementary
      circuit breaker name
      GJL 3
      provided equipment
      6 in handle included
      number of cables
      1
      cable length
      120 in
      Ordering and shipping details
      Category
      21732 - 9422
      Discount Schedule
      CP1
      GTIN
      00785901806608
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      1
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.