Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9422CFT11 Picture

    Range: Dual Cable Operating Mechanisms

    9422 Cable Operated Mechanisms for Disconnect Switches

    9422CFT11

    Schneider Eletric 9422CFT11 Picture
    Range: Dual Cable Operating Mechanisms

    9422 Cable Operated Mechanisms for Disconnect Switches

    9422CFT11

    DISCONNECT SW CABLE MECHANISM+HANDLE

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      558.30 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      9422C
      product or component type
      Single Cable Operating Mechanism
      product destination
      9422T.N disconnect switch
      9422T.F disconnect switch
      Complementary
      provided equipment
      6 in handle included
      number of cables
      1
      cable length
      120 in
      Ordering and shipping details
      Category
      21732 - 9422
      Discount Schedule
      CP1
      GTIN
      00785901806462
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      8
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.