Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9422ATEN101 Picture

Range: UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms

9422 Flange/Bracket Mounted Fixed/Variable Depth Disconnect Switches

9422ATEN101

Schneider Eletric 9422ATEN101 Picture
Range: UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms

9422 Flange/Bracket Mounted Fixed/Variable Depth Disconnect Switches

9422ATEN101

Switch A1 Handle+Mech No Fuse 100A 600Va

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    837.50 USD
Add to My Products Remove from My Products

  • Main
    Range
    9422T
    Product
    Disconnect Switch
    Disconnect Type
    Non-fusible disconnect switch
    Complementary
    Mounting Type
    Flange rod variable depth
    Line Rated Current
    100 A
    Horsepower Rating
    20 hp 250 V DC
    25 hp 200 V AC
    30 hp 230 V AC
    60 hp 460 V AC
    75 hp 575 V AC
    Handle Type
    6 in handle included NEMA 1/3/3R/4 enclosures sheet steel
    Environment
    Certifications
    CSA
    UL recognized
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901872283
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.5
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/25/17
    Size 111.9 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 10/17/17
    Size 401.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.