USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9422ATDF601 Picture

View all UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms

UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms - 9422ATDF601

9422 Flange/Bracket Mounted Fixed/Variable Depth Disconnect Switches

Schneider Eletric 9422ATDF601 Picture
View all UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms
UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms - 9422ATDF601
9422 Flange/Bracket Mounted Fixed/Variable Depth Disconnect Switches

Switch A1 Handle+Mech Fuse 60A 250Vac

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    702.70 USD
Add to My Products Remove from My Products

  • Main
    Range
    9422T
    Product
    Disconnect Switch
    Disconnect Type
    Fusible disconnect switch
    Complementary
    Mounting Type
    Flange rod variable depth
    Line Rated Current
    60 A
    Horsepower Rating
    10 hp 250 V DC
    15 hp 200 V AC
    15 hp 230 V AC
    30 hp 460 V AC
    50 hp 575 V AC
    Fuse Rating
    30 A 600 V
    60 A 250 V
    Handle Type
    6 in handle included NEMA 1/3/3R/4 enclosures sheet steel
    Fuse Type
    H
    J
    R
    K
    Environment
    Certifications
    CSA
    UL recognized
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901872184
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    14.56
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Operating Mechanisms, Disconnect Switches, and Door-Closing Mechanisms (Version 2.1)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate 025490 4652-04 Miscellaneous Switches 9422 (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    9422T Flange-Mounted Disconnect Switches, 30 A, 60 A, and 100 A (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 1/21/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.