Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9422ATCF302 Picture

    Range: UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms

    9422 Flange/Bracket Mounted Fixed/Variable Depth Disconnect Switches

    9422ATCF302

    Schneider Eletric 9422ATCF302 Picture
    Range: UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms

    9422 Flange/Bracket Mounted Fixed/Variable Depth Disconnect Switches

    9422ATCF302

    Switch A2 Handle+Mech Fuse 30A 250Vac

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      737.90 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      9422T
      product or component type
      Disconnect Switch
      disconnector device type
      Fusible disconnect switch
      Complementary
      product mounting
      Flange rod variable depth
      Line Rated Current
      30 A
      motor power hp
      15 hp 460 V AC
      20 hp 575 V AC
      5 hp 250 V DC
      7.5 hp 230 V AC
      7.5 hp 200 V AC
      associated fuse rating
      30 A 250 V
      provided equipment
      6 in handle included NEMA 4/4X enclosures stainless steel
      fuse type
      H
      J
      R
      K
      Environment
      product certifications
      CSA
      UL recognized
      Ordering and shipping details
      Category
      21732 - 9422
      Discount Schedule
      CP1
      GTIN
      00785901324546
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      10
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Certificate
      Date
      Size
      Add to My Documents
      Date 10/25/17
      Size 111.9 KB
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 10/17/17
      Size 401.2 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.