Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9422ARR21 Picture

Range: Variable Depth Circuit Breaker Mechanisms

9422 Flange/Bracket Mounted Fixed/Variable Depth Circuit Breaker Mechanisms

9422ARR21

Schneider Eletric 9422ARR21 Picture
Range: Variable Depth Circuit Breaker Mechanisms

9422 Flange/Bracket Mounted Fixed/Variable Depth Circuit Breaker Mechanisms

9422ARR21

DISCONNECT SWITCH 400A NEMA +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    905.92 USD
Add to My Products Remove from My Products

  • Main
    Range
    9422R
    Product
    Circuit Breaker Mechanism
    Mounting Type
    Flange rod variable depth
    Certifications
    CSA
    UL recognized
    Circuit Breaker Type
    LAL/LHL 2
    LAL/LHL 3
    Q4L 2
    Q4L 3
    Handle Type
    6 in handle included (9422A2)
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901058960
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    12
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 15: Operating Mechanisms and Disconnect Switches
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.