Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9422ARG21 Picture

Range: Variable Depth Circuit Breaker Mechanisms

9422 Flange/Bracket Mounted Fixed/Variable Depth Circuit Breaker Mechanisms

9422ARG21

Schneider Eletric 9422ARG21 Picture
Range: Variable Depth Circuit Breaker Mechanisms

9422 Flange/Bracket Mounted Fixed/Variable Depth Circuit Breaker Mechanisms

9422ARG21

DISCONNECT SWITCH 100A NEMA +OPTIONS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    576.05 USD
Add to My Products Remove from My Products

  • Main
    Range
    9422R
    Product
    Circuit Breaker Mechanism
    Mounting Type
    Flange rod variable depth
    Certifications
    CSA
    UL recognized
    Circuit Breaker Type
    GJL 3
    Handle Type
    6 in handle included (9422A2)
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901806493
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 15: Operating Mechanisms and Disconnect Switches
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.