Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9421V2A30 Picture

View all Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

Type L UL 489 Rotary Handle Circuit Breaker Mechanisms - 9421V2A30

9421L Operating Mechanisms

Schneider Eletric 9421V2A30 Picture
View all Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

Type L UL 489 Rotary Handle Circuit Breaker Mechanisms - 9421V2A30

9421L Operating Mechanisms

LOADBREAK SWITCH 600VAC 25A IEC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    170.00 USD
Add to My Products Remove from My Products

  • Main
    color
    Red/yellow
    enclosure type
    Dust and damp proof enclosure indoor
    lock type
    Padlockable
    range of product
    VARIO
    Complementary
    Line Rated Current
    25 A
    auxiliary contact composition
    Without
    depth
    6.25 in
    device mounting
    Surface
    enclosure material
    Metallic metal
    height
    7.38 in
    motor power hp
    5 hp at 240 V AC
    10 hp at 480 V AC
    15 hp at 600 V AC
    permissible voltage
    <= 600 V AC
    width
    5.5 in
    Environment
    NEMA degree of protection
    NEMA 12
    product certifications
    CE
    UL listed file E164864 CCN NLRV
    CSA LR81630 class 3211 05
    Ordering and shipping details
    Category
    21730 - V VARIO SWITCH
    Discount Schedule
    CP1
    GTIN
    00785901058939
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 08: Operating Mechanisms and Disconnect Switches
    Date 4/23/18
    Size 10.7 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 64.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.