Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    LOADBREAK SWITCH 600VAC 20A IEC

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      110.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      color
      Red/yellow
      enclosure type
      Standard environment enclosure indoor
      lock type
      Padlockable
      range of product
      VARIO
      Complementary
      Line Rated Current
      20 A
      auxiliary contact composition
      Without
      depth
      5.88 in
      device mounting
      Surface
      enclosure material
      Metallic metal
      height
      6.88 in
      motor power hp
      5 hp at 240 V AC
      10 hp at 480/600 V AC
      permissible voltage
      <= 600 V AC
      width
      5.63 in
      Environment
      NEMA degree of protection
      NEMA 1
      product certifications
      CE
      UL listed file E164864 CCN NLRV
      CSA LR81630 class 3211 05
      Ordering and shipping details
      Category
      21730 - V VARIO SWITCH
      Discount Schedule
      CP1
      GTIN
      00785901058922
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      3.5800000000000001
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 4/22/18
      Size 10.7 MB
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 64.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.