Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9421V1A30X20 Picture

    Range: Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

    9421L Operating Mechanisms

    9421V1A30X20

    Schneider Eletric 9421V1A30X20 Picture
    Range: Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

    9421L Operating Mechanisms

    9421V1A30X20

    Manual Motor Controller, Type 12, Rotary Handle 600VAC 20A UL

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      156.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      enclosure type
      Dust and oil resistant enclosure for indoor
      lock type
      Padlockable
      range of product
      VARIO
      Complementary
      Line Rated Current
      20 A
      auxiliary contact composition
      1 NO/1 NC
      depth
      6.25 in
      device mounting
      Surface
      enclosure material
      Metallic grey metal
      height
      7.38 in
      motor power hp
      15 hp at 600 V AC
      5 hp at 240 V AC
      10 hp at 480 V AC
      permissible voltage
      <= 600 V AC
      width
      5.5 in
      Environment
      NEMA degree of protection
      NEMA 12
      product certifications
      CE
      UL listed file E164864 CCN NLRV
      CSA LR81630 class 3211 05
      Ordering and shipping details
      Category
      21730 - V VARIO SWITCH
      Discount Schedule
      CP1
      GTIN
      00785901632009
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      3.5
      Returnability
      N
      Country of origin
      MX
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 64.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.