Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 9421NTS60 Picture
    Discontinued

    Schneider Eletric 9421NTS60 Picture
    Discontinued

    DISCONNECT SWITCH TERMINAL SHIELD IEC

    Show more characteristics >
    9421NTS60  has not been replaced. Please contact your customer care center for more information.
    • Price
      50.04 USD

    • Main
      device short name
      N
      Complementary
      product destination
      60 A switch disconnector
      Environment
      product certifications
      UL listed file E14839 CCN NKCR2
      CSA LR75721 class 3211 02
      Ordering and shipping details
      Category
      21729 - 9421 N
      Discount Schedule
      CP1
      GTIN
      00785901138549
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      5.9999999999999998E-2
      Returnability
      N
      Country of origin
      GB
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1545  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity