Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9421NJF60 Picture
Discontinued

Schneider Eletric 9421NJF60 Picture
Discontinued

DISCONNECT SWITCH SHIELD IEC

Show more characteristics >
9421NJF60  has not been replaced. Please contact your customer care center for more information.
  • Price
    73.66 USD
Add to My Products Remove from My Products

  • Main
    device short name
    N
    Complementary
    fuse type
    60 A J fuse
    Environment
    product certifications
    UL listed file E14839 CCN NKCR2
    CSA LR75721 class 3211 02
    Ordering and shipping details
    Category
    21729 - 9421 N
    Discount Schedule
    CP1
    GTIN
    00785901138556
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.13
    Returnability
    N
    Country of origin
    GB
    Offer Sustainability
    RoHS (date code: YYWW)