Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9421LW1 Picture

Range: Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

9421L Circuit Breaker Mechanisms

9421LW1

Schneider Eletric 9421LW1 Picture
Range: Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

9421L Circuit Breaker Mechanisms

9421LW1

OPERATING MECHANISM 600VAC 1000A KIT

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    283.90 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9421L
    product or component type
    Circuit Breaker Mechanism
    Circuit Breaker Type
    PowerPact M or P 1200 A
    Complementary
    Enclosure Type
    NEMA 1/3R/12 enclosure
    Handle Length
    8 in
    Shaft Type
    Standard
    Ordering and shipping details
    Category
    21731 - 9421 L & MISC
    Discount Schedule
    CP1
    GTIN
    00785901801207
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.26
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.